Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GBA073310-AEC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GBA073310-AEC

General Information

  • Product ID:
    3GBA073310-AEC
  • ABB Type Designation:
    M2BAX 71MA 6
  • Catalog Description:
    IE2 High Efficiency Cast Iron Motors, 0.18 kW, 500 V (3GBA073310-AEC)

Ordering

  • ABB Type Designation:
    M2BAX 71MA 6
  • Invoice Description:
    M2BAX 71MA 6
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    EBA2__M2BAX_CI
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    China (CN)
    Poland (PL)
  • Customs Tariff Number:
    85015100
  • Medium Description:
    0.18kW, 6 Poles, Frame Size 71, 3 Phases, 500V, 50Hz, IP55 Enclosure, IMB3/IM1001 Mounting (3GBA073310-AEC)
  • Short Description:
    0.18kW, 6P, Frame Size 71, 3PH, 500V, 50Hz, IP55, IMB3/IM1001

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Torque IS/IN
    D -- 50 Hz 500 V 0.18 kW 891 r/min 0.48 A 0.780 1.86 N·m 3.10
  • Connection Configuration:
    D
  • Temperature Class Default:
    --
  • Input Voltage (Uin):
    500 V
  • Frequency (f):
    50 Hz
  • Output Power:
    0.18 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE2
    Full Load (100%) 56.7 %
    Partial Load (75%) 56.1 %
    Partial Load (50%) 50.0 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    6
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    E

Mechanical

  • Frame Material:
    Cast Iron
  • Frame Size:
    71
  • Bearing:
    6203-2Z/C3
  • Bearing NDE:
    6202-2Z/C3
  • Lubrication:
    For life
  • IM Class:
    IMB3 IM1001
  • Terminator Box Location:
    D-End top

Dimensions

  • Product Net Depth / Length:
    257 mm
  • Product Net Height:
    175 mm
  • Product Net Width:
    147 mm
  • Product Net Weight:
    9 kg
  • Gross Weight:
    9 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • SCIP:
    d19446d4-4db6-4ddb-826d-2341a0f7dd46 Finland (FI)

Classifications

  • Standards:
    IEC 60034-1
  • UNSPSC:
    26101100
Image 0 alt text Image 1 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links