Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GBA081320-BSVCN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GBA081320-BSVCN

General Information

  • Product ID:
    3GBA081320-BSVCN
  • ABB Type Designation:
    M2BAK80MB2
  • Catalog Description:
    No Description Available

Additional Information

  • ABB Type Designation:
    M2BAK80MB2
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6204-2Z/C3
  • Bearing NDE:
    6204-2Z/C3
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85015100
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    D -- 50 Hz 220 V 1.10 kW 2910 r/min 4.08 A 0.830 84.30 % 3.61 N·m 30.62
    Y -- 50 Hz 380 V 1.10 kW 2910 r/min 2.36 A 0.830 84.30 % 3.61 N·m 17.70
  • Frame Size:
    80
  • Gross Weight:
    25 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE4
    Full Load (100%) 85.2 %
    Partial Load (75%) 85.4 %
    Partial Load (50%) 84.3 %
  • IE Class Data (60 Hz):
    IE Class NA
  • IM Class:
    IMB5 IM3001
  • Insulation Class:
    ICLF
  • IP Class:
    IP55
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Poles (High):
    2
  • Order Multiple:
    1 piece
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    25 kg
  • Product Type:
    CBK4__M2BAK_IE4_CI
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Shanghai, China
    Guangzhou, China
  • Temperature Class Default:
    --
  • Terminator Box Location:
    D-End top
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • UNSPSC:
    26101100
  • Voltage Code:
    S
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links