Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GBA081999-XXX

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GBA081999-XXX

General Information

  • Product ID:
    3GBA081999-XXX
  • ABB Type Designation:
    M2BA 80 Eff2
  • Catalog Description:
    No Description Available

Additional Information

  • ABB Type Designation:
    M2BA 80 Eff2
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Country of Origin:
    India (IN)
  • Customs Tariff Number:
    85015220
  • Frame Size:
    80
  • Gross Weight:
    0 kg
  • IC Class:
    IC411
  • IM Class:
    IMB3 IM1001
  • Insulation Class:
    ICLF
  • IP Class:
    IP55
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    0 kg
  • Product Type:
    M2BA
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Temperature Class Default:
    --
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • UNSPSC:
    26101100
    39120000
  • Voltage Code:
    X
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links