Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GBA082310-CDC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GBA082310-CDC

General Information

  • Product ID:
    3GBA082310-CDC
  • ABB Type Designation:
    M2BAX 80MA 4
  • Catalog Description:
    IE2 High Efficiency Cast Iron Motors, 0.55 kW, 400 V (3GBA082310-CDC)

Ordering

  • ABB Type Designation:
    M2BAX 80MA 4
  • Invoice Description:
    M2BAX 80MA 4
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    EBA2__M2BAX_CI
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Poland (PL)
  • Customs Tariff Number:
    85015100
  • Medium Description:
    0.55kW, 4 Poles, Frame Size 80, 3 Phases, 400V, 50Hz, IP55 Enclosure, IMB14/IM3601 Mounting (3GBA082310-CDC)
  • Short Description:
    0.55kW, 4P, Frame Size 80, 3PH, 400V, 50Hz, IP55, IMB14/IM3601

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 690 V 0.55 kW 1431 r/min 0.77 A 0.770 77.10 % 3.67 N·m 5.80
    D -- 50 Hz 400 V 0.55 kW 1431 r/min 1.34 A 0.770 77.10 % 3.67 N·m 5.80
    Y -- 50 Hz 660 V 0.55 kW 1421 r/min 0.78 A 0.800 77.10 % 3.70 N·m 5.40
    D -- 50 Hz 380 V 0.55 kW 1421 r/min 1.35 A 0.800 77.10 % 3.70 N·m 5.40
    D -- 60 Hz 440 V 0.55 kW 1734 r/min 1.27 A 0.750 75.50 % 3.03 N·m 6.60
    D -- 60 Hz 460 V 0.55 kW 1740 r/min 1.25 A 0.730 75.50 % 3.02 N·m 6.90
  • Connection Configuration:
    D
  • Temperature Class Default:
    --
  • Input Voltage (Uin):
    400 V
  • Frequency (f):
    50 Hz
  • Output Power:
    0.55 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE2
    Full Load (100%) 77.1 %
    Partial Load (75%) 77.4 %
    Partial Load (50%) 74.9 %
  • IE Class Data (60 Hz):
    IE Class IE2
    Full Load (100%) 75.5 %
    Partial Load (75%) 74.7 %
    Partial Load (50%) 70.7 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    4
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    D

Mechanical

  • Frame Material:
    Cast Iron
  • Frame Size:
    80
  • Bearing:
    6204-2Z/C3
  • Bearing NDE:
    6203-2Z/C3
  • IM Class:
    IMB14 IM3601
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 carton
  • Product Net Depth / Length:
    309 mm
  • Product Net Height:
    192 mm
  • Product Net Width:
    164 mm
  • Product Net Weight:
    15 kg
  • Gross Weight:
    18 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • SCIP:
    d19446d4-4db6-4ddb-826d-2341a0f7dd46 Finland (FI)

Classifications

  • UNSPSC:
    26101100
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links