Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GBA091010-BSNCN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GBA091010-BSNCN

General Information

  • Product ID:
    3GBA091010-BSNCN
  • ABB Type Designation:
    M2BAX 90SLA 2
  • Catalog Description:
    IE4 Super Premium Efficiency Cast Iron Motors, 2,2 kW, 400 V (3GBA091010-BSNCN)

Ordering

  • ABB Type Designation:
    M2BAX 90SLA 2
  • Invoice Description:
    M2BAX 90SLA 2
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    CBA4__M2BAX_IE4_CI
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85015220
  • Medium Description:
    2.2kW, 2 Poles, Frame Size 90, 3 Phases, 400V, 50Hz, IP55 Enclosure, IMB5/IM3001 Mounting (3GBA091010-BSNCN)
  • Short Description:
    2.2kW, 2P, Frame Size 90, 3PH, 400V, 50Hz, IP55, IMB5/IM3001

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 400 V 2.20 kW 2925 r/min 4.10 A 0.880 88.00 % 7.20 N·m 9.60
    D -- 50 Hz 230 V 2.20 kW 2925 r/min 7.13 A 0.880 88.00 % 7.20 N·m 9.60
    Y -- 50 Hz 380 V 2.20 kW 2915 r/min 4.27 A 0.890 88.00 % 7.23 N·m 8.70
    D -- 50 Hz 220 V 2.20 kW 2915 r/min 7.37 A 0.890 88.00 % 7.22 N·m 8.70
    Y -- 60 Hz 440 V 2.20 kW 3528 r/min 3.71 A 0.880 88.50 % 5.97 N·m 10.20
    Y -- 60 Hz 460 V 2.20 kW 3536 r/min 3.59 A 0.870 88.50 % 5.96 N·m 11.10
  • Connection Configuration:
    Y
  • Temperature Class Default:
    --
  • Input Voltage (Uin):
    400 V
  • Frequency (f):
    50 Hz
  • Output Power:
    2,2 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE4
    Full Load (100%) 88.0 %
    Partial Load (75%) 88.8 %
    Partial Load (50%) 88.2 %
  • IE Class Data (60 Hz):
    IE Class IE4
    Full Load (100%) 88.5 %
    Partial Load (75%) 88.4 %
    Partial Load (50%) 86.6 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    2
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    S

Mechanical

  • Frame Material:
    Cast Iron
  • Frame Size:
    90
  • Bearing:
    6205-2Z/C3
  • Bearing NDE:
    6205-2Z/C3
  • IM Class:
    IMB5 IM3001
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 carton
  • Product Net Depth / Length:
    351 mm
  • Product Net Height:
    217 mm
  • Product Net Width:
    170 mm
  • Product Net Weight:
    31 kg
  • Gross Weight:
    34 kg

Classifications

  • UNSPSC:
    26101100
Image 0 alt text Image 1 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links