Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GBA112320-ADDCN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GBA112320-ADDCN

General Information

  • Product ID:
    3GBA112320-ADDCN
  • ABB Type Designation:
    M2BAX 112MB 4
  • Catalog Description:
    (3GBA112320-ADDCN)

Ordering

  • ABB Type Designation:
    M2BAX 112MB 4
  • Invoice Description:
    M2BAX 112MB 4
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    CBA3__M2BAX_CI
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85015220

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 690 V 4.00 kW 1453 r/min 4.72 A 0.800 88.60 % 26.23 N·m 8.40
    D -- 50 Hz 400 V 4.00 kW 1453 r/min 8.15 A 0.800 88.60 % 26.23 N·m 8.40
    Y -- 50 Hz 660 V 4.00 kW 1451 r/min 5.00 A 0.800 88.60 % 26.33 N·m 7.80
    D -- 50 Hz 380 V 4.00 kW 1451 r/min 8.67 A 0.800 88.60 % 26.33 N·m 7.80
    D -- 60 Hz 440 V 4.00 kW 1754 r/min 7.33 A 0.800 89.50 % 21.73 N·m 8.60
    D -- 60 Hz 460 V 4.00 kW 1760 r/min 7.19 A 0.780 89.50 % 21.68 N·m 9.50
  • Temperature Class Default:
    --
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE3
    Full Load (100%) 88.6 %
    Partial Load (75%) 89.5 %
    Partial Load (50%) 89.1 %
  • IE Class Data (60 Hz):
    IE Class IE3
    Full Load (100%) 89.5 %
    Partial Load (75%) 89.7 %
    Partial Load (50%) 88.5 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    4
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    D

Mechanical

  • Frame Material:
    Cast Iron
  • Frame Size:
    112
  • Bearing:
    6206-2Z/C3
  • Bearing NDE:
    6206-2Z/C3
  • IM Class:
    IMB3 IM1001
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 carton
  • Product Net Weight:
    48 kg
  • Gross Weight:
    53 kg

Classifications

  • UNSPSC:
    26101100
Image 0 alt text Image 1 alt text Image 2 alt text Image 3 alt text Image 4 alt text Image 5 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links