Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GBA161430-AST

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GBA161430-AST

General Information

  • Product ID:
    3GBA161430-AST
  • ABB Type Designation:
    M2BAX 160MLC 2
  • Catalog Description:
    M2BAX 160MLC 2

Ordering

  • ABB Type Designation:
    M2BAX 160MLC 2
  • Invoice Description:
    M2BAX 160MLC 2
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    EBA1__M2BAX_CI
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85015230

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 400 V 18.50 kW 2936 r/min 33.00 A 0.880 89.30 % 60.03 N·m 8.40
    D -- 50 Hz 230 V 18.50 kW 2936 r/min 57.40 A 0.880 89.30 % 60.03 N·m 8.40
    Y -- 50 Hz 380 V 18.50 kW 2929 r/min 34.40 A 0.890 89.30 % 60.18 N·m 7.60
    D -- 50 Hz 220 V 18.50 kW 2929 r/min 59.50 A 0.890 89.30 % 60.18 N·m 7.60
    Y -- 60 Hz 440 V 18.50 kW 3538 r/min 29.00 A 0.910 89.50 % 49.82 N·m 9.30
    Y -- 60 Hz 460 V 18.50 kW 3543 r/min 29.00 A 0.870 89.50 % 49.75 N·m 9.60
  • Temperature Class Default:
    --
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE1
    Full Load (100%) 89.3 %
    Partial Load (75%) 89.4 %
    Partial Load (50%) 89.0 %
  • IE Class Data (60 Hz):
    IE Class IE1
    Full Load (100%) 89.5 %
    Partial Load (75%) 89.0 %
    Partial Load (50%) 87.6 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    2
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    S

Mechanical

  • Frame Material:
    Cast Iron
  • Frame Size:
    160
  • Bearing:
    6209-2Z/C3
  • Bearing NDE:
    6209-2Z/C3
  • IM Class:
    IMB3 IM1001
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 pallet (lift)
  • Product Net Weight:
    124 kg
  • Gross Weight:
    134 kg

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)

Classifications

  • UNSPSC:
    26101100
Image 0 alt text Image 1 alt text Image 2 alt text Image 3 alt text Image 4 alt text Image 5 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links