Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GBA162410-ADNCN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GBA162410-ADNCN

General Information

  • Product ID:
    3GBA162410-ADNCN
  • ABB Type Designation:
    M2BAX 160MLA 4
  • Catalog Description:
    IE4 Super Premium Efficiency Cast Iron Motors, 11 kW, 400 V (3GBA162410-ADNCN)

Ordering

  • ABB Type Designation:
    M2BAX 160MLA 4
  • Invoice Description:
    M2BAX 160MLA 4
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    CBA4__M2BAX_IE4_CI
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85015230
  • Medium Description:
    11kW, 4 Poles, Frame Size 160, 3 Phases, 400V, 50Hz, IP55 Enclosure, IMB3/IM1001 Mounting (3GBA162410-ADNCN)
  • Short Description:
    11kW, 4P, Frame Size 160, 3PH, 400V, 50Hz, IP55, IMB3/IM1001

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 690 V 11.00 kW 1477 r/min 12.80 A 0.770 93.30 % 71.09 N·m 8.80
    D -- 50 Hz 400 V 11.00 kW 1477 r/min 22.10 A 0.770 93.30 % 71.09 N·m 8.80
    Y -- 50 Hz 660 V 11.00 kW 1475 r/min 13.10 A 0.790 93.30 % 71.19 N·m 8.20
    D -- 50 Hz 380 V 11.00 kW 1475 r/min 22.70 A 0.790 93.30 % 71.20 N·m 8.20
    D -- 60 Hz 440 V 11.00 kW 1778 r/min 19.80 A 0.780 93.60 % 59.07 N·m 9.50
    D -- 60 Hz 460 V 11.00 kW 1780 r/min 19.70 A 0.750 93.60 % 59.00 N·m 10.10
  • Connection Configuration:
    D
  • Temperature Class Default:
    --
  • Input Voltage (Uin):
    400 V
  • Frequency (f):
    50 Hz
  • Output Power:
    11 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE4
    Full Load (100%) 93.3 %
    Partial Load (75%) 93.4 %
    Partial Load (50%) 92.8 %
  • IE Class Data (60 Hz):
    IE Class IE4
    Full Load (100%) 93.6 %
    Partial Load (75%) 93.4 %
    Partial Load (50%) 92.2 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    4
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    D

Mechanical

  • Frame Material:
    Cast Iron
  • Frame Size:
    160
  • Bearing:
    6309-2Z/C3
  • Bearing NDE:
    6209-2Z/C3
  • IM Class:
    IMB3 IM1001
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 pallet (lift)
  • Product Net Depth / Length:
    683.5 mm
  • Product Net Height:
    414 mm
  • Product Net Width:
    310 mm
  • Product Net Weight:
    148 kg
  • Gross Weight:
    158 kg

Classifications

  • UNSPSC:
    26101100
Image 0 alt text Image 1 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links