You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3GVA082002-ASB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GVA082002-ASB

General Information

  • Product ID:
    3GVA082002-ASB
  • ABB Type Designation:
    M2VA 80B 4
  • Catalog Description:
    M2VA; M2VA; Y; 4 poles; IMB3 IM1001

Ordering

  • ABB Type Designation:
    M2VA 80B 4
  • Invoice Description:
    0.75kW255-275V/440-480V60HzIP55
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    M2VA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85015100
  • Replaced Product ID (OLD):
    3GAA082002-ASA
    3GVA082002-ASAS
    3GAA082002-ASC
    3GVA082002-ASA

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 380-420 V 0.75 kW 1410 r/min 2.00 A 0.740 78.20 % 5.08 N·m 4.70
    D -- 50 Hz 220-240 V 0.75 kW 1410 r/min 3.50 A 0.740 78.20 % 5.08 N·m 4.70
    Y -- 60 Hz 440-480 V 0.90 kW 1690 r/min 1.90 A 0.770 78.20 % 5.08 N·m 4.70
    D -- 60 Hz 250-280 V 0.90 kW 1690 r/min 3.30 A 0.770 78.20 % 5.08 N·m 4.70
  • Connection Configuration:
    Y
  • Temperature Class Default:
    --
  • Input Voltage (Uin):
    400 V
  • Frequency (f):
    50 Hz
  • Output Power:
    0.75 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE1
  • IP Rating:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    4
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    S

Mechanical

  • Frame Size:
    80
  • Bearing:
    6204-2ZC3
  • Bearing NDE:
    6203-2ZC3
  • Lubrication:
    For life
  • IM Class:
    IMB3 IM1001
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    1 carton
  • Product Net Weight:
    10.5 kg
  • Gross Weight:
    10.9 kg

Classifications

  • Standards:
    IEC 60034-1
  • UNSPSC:
    26101100
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links