Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAA2166-23

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAA2166-23

General Information

  • Product ID:
    3HAA2166-23
  • ABB Type Designation:
    VK 120x12 D=120, B=12
  • Catalog Description:
    VK-Cover

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC020536-020
1 piece
3HAC022288-001
1 piece
3HAC024583-001
1 piece
3HAC031431-001
1 piece
3HNA012393-001
1 piece
IRB 6660 M2000 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC039997-001
Link kit Kit

Ordering

  • Country of Origin:
    India (IN)
  • Invoice Description:
    VK-Cover
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84841000
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.14 kg
  • Gross Weight:
    0.14 kg
  • Product Net Depth / Length:
    120 mm
  • Product Net Height:
    12 mm
  • Product Net Width:
    120 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    VK-Cover
  • ABB Type Designation:
    VK 120x12 D=120, B=12
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links