Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAB3409-69

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAB3409-69

General Information

  • Product ID:
    3HAB3409-69
  • ABB Type Designation:
    Steel 12.9 Gle 603+Geo500 M12x50
  • Catalog Description:
    Hex socket head cap screw M12 x 50

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6400RF M2004 1 piece
3HAC024583-001
1 piece
IRB 6660 M2000 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC042757-007
Arm extender set 410mm Grey Kit
3HAC045084-007
Arm extender set 250mm Grey Kit
3HAC045084-008
Arm extender set Kit
3HAC045084-009
Arm extender set Kit
3HAC047070-013
T-M Standard extra carriage BR Orange Kit
3HAC047070-017
T-M Standard 6/7 ex carriage INA Orange Kit
3HAC047070-018
T-M Standard 6/7 extra carriage INA GW Kit
3HAC047070-019
T-M Standard 4004 ex carriage INA Orang Kit
3HAC047070-020
T-M Standard 4004 extra carriage INA GW Kit
3HAC047070-021
T-M Standard 4004 ex carriage BR Orange Kit
3HAC048171-007
Arm extender set Kit
3HAC048171-008
Arm extender set Kit
3HAC048213-004
Arm extender set 250mm Orange Kit
3HAC048326-002
Arm extender set 410mm Orange Kit

Ordering

  • Country of Origin:
    Poland (PL)
  • Invoice Description:
    Hex socket head cap screw M12 x 50
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    73181575
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.05 kg
  • Gross Weight:
    0.05 kg
  • Product Net Depth / Length:
    60 mm
  • Product Net Height:
    16 mm
  • Product Net Width:
    16 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Hex socket head cap screw M12 x 50
  • ABB Type Designation:
    Steel 12.9 Gle 603+Geo500 M12x50
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links