You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IRB 260

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

IRB 260

General Information

  • Global Commercial Alias:
    IRB 260
  • Product ID:
    3HAC020536-011
  • ABB Type Designation:
    IRB 260
  • Catalog Description:
    IRB 260
  • Long Description:
    Articulated Robots model IRB 260

Categories

Parts & Services

Identifier Description Qty Unit Of Measure
3HAC024001-001
Distance 1 piece
3HAC025729-003
Lower arm 1 piece
3HAC065018-001
DSQC 1050 BRB set 1 piece
11699198-301
Adhesive tape 1 piece
21212852-449
Hex socket counters,head 1 piece
21252052-198
Distance bolt 1 piece
21262851-107
Lock nut 1 piece
21522012-434
O-ring 1 piece
21542033-10
Spring washer 1 piece
21542033-9
Spring washer 1 piece
21662055-1
Cable straps, outdoors 1 piece
21662055-3
Cable straps, outdoors 1 piece
2179090-25
LIFTING EYE 1 piece
25222101-17
Protection hood 1 piece
25222101-8
Protective hood 1 piece
25291920-2
Plug 1 piece
29454489-16
Instruction plate 1 piece
3HAA1001-134
Washer 1 piece
3HAA2103-14
Taper roller bearing 1 piece
3HAA2103-15
Taper roller bearing 1 piece
3HAA2167-12
Spherical roller bearing 1 piece
3HAB3299-1
Cable guide bracket 1 piece
3HAB3333-20
Coupling 1 piece
3HAB3402-37
Hex socket head cap screw 1 piece
3HAB3409-25
Hex socket head cap screw 1 piece
3HAB3409-37
Hex socket head cap screw 1 piece
3HAB3409-50
Hex socket head cap screw M10 x 40 1 piece
3HAB3409-57
Hex socket head cap screw 1 piece
3HAB3409-71
Hex socket head cap screw M12 x 60 1 piece
3HAB3662-1
Spring 1 piece
3HAB3701-25
Sealing ring w. dust lip 1 piece
3HAB3701-33
Radial Seal 35x62x7 1 piece
3HAB3732-13
Sealing ring (V-ring) 1 piece
3HAB3772-16
O-ring 1 piece
3HAB3772-89
O-ring 1 piece
3HAB5512-1
Damper 1 piece
3HAB5522-1
cync. mark. ax.2 1 piece
3HAB5523-1
Locking washer 1 piece
3HAB5527-1
Shaft stub 1 piece
3HAB5921-1
Bracket 1 piece
3HAB5923-1
Bracket 1 piece
3HAB5924-1
Cable guide 1 piece
3HAB6254-1
Sealing ring 1 piece
3HAB6271-1
Lock nut 1 piece
3HAB6279-1
Support washer 1 piece
3HAB6432-1
Adjust. needel bearing 1 piece
3HAB6687-1
Mechanical stop unit ax 1 1 piece
3HAB7160-1
Gasket 1 piece
3HAB7298-1
Stop ax.1 1 piece
3HAB7328-1
Adaptor customer cabling 1 piece
3HAB8284-1
Damper axis 2 1 piece
3HAC020537-001
Washer 1 piece
3HAC022673-001
Ballplug 1 piece
3HAC024115-001
Cable unit axis 6 Packer 260 1 piece
3HAC024194-003
Connection box CS/CP/Air 1 piece
3HAC024253-001
Mechanical stop axis 3 1 piece
3HAC024307-001
Label, Calibration 1 piece
3HAC024592-001
Shaft end 1 piece
3HAC024867-001
Shaft 1 piece
3HAC025034-001
Shaft end 1 piece
3HAC025223-001
CP/CS Connection set 1 piece
3HAC025254-001
Signal lamp 1 piece
3HAC025469-001
Instruction plate 1 piece
3HAC025710-001
Foot white 1 piece
3HAC025711-001
Gear box axis 1-3 1 piece
3HAC025712-001
Motor unit ax 1-3 1 piece
3HAC025713-001
Motor unit axis 2 1 piece
3HAC025714-001
Parallel bar complete 1 piece
3HAC025725-001
CABLE UNIT AXIS 1-3 1 piece
3HAC025727-001
Parallell arm complete 260 1 piece
3HAC025729-001
Lower arm 1 piece
3HAC025729-002
Lower arm 1 piece
3HAC025733-001
Tilthouse, machining 1 piece
3HAC025734-002
Motor incl pinion 1 piece
3HAC025734-004
Motor incl pinion 1 piece
3HAC025735-001
Paralell rod 1 piece
3HAC025736-001
Paralell rod upper 1 piece
3HAC025737-001
Upper arm machining 1 piece
3HAC025740-001
Spacer axis 2 1 piece
3HAC025741-001
Spacer axis 2 1 piece
3HAC025749-001
Cover 1 piece
3HAC025783-001
Cable bracket tilt house 1 piece
3HAC029208-001
Gear axis 6 1 piece
3HAC029208-002
Gear axis 6 1 piece
3HAC032140-004
Lubricating oil TMO 150 1 piece
3HAC037925-001
Magnetic plug, G 1/4" 1 piece
3HAC042471-001
Lubricating oil 1 piece
3HAC042533-001
Profile 1 piece
3HAC042536-001
Bearing grease 1 piece
3HAC042581-001
Flange sealing 1 piece
3HAC044075-001
Battery Unit 1 piece
3HAC044168-001
RMU101 1 piece
3HAC0447-1
Friction washer 1 piece
3HAC0453-2
ABB-Logotype 1 piece
3HAC046277-001
Serial measurement unit 1 piece
3HAC046686-001
SMB Replacement Set 1 piece
3HAC050210-001
Cover Foundry 1 piece
3HAC10088-4
Bearing sealing 1 piece
3HAC10089-2
Bearing sealing 1 piece
3HAC12062-1
Position switch axis 1 1 piece
3HAC12062-2
Position switch axis 1 1 piece
3HAC12062-3
Position switch axis 1 1 piece
3HAC12165-2
VK-Cover 1 piece
3HAC12558-2
Conn.set R1.CP/CS, F. 1 piece
3HAC1589-1
Warning sign 1 piece
3HAC16831-1
Battery pack 1 piece
3HAC2180-1
Damper standard axis 2 1 piece
3HAC2205-1
Spring tension plate 1 piece
3HAC2744-1
Push button guard 1 piece
3HAC2809-1
Cable power adapter 1 piece
3HAC2814-2
Instruction plate 1 piece
3HAC2828-1
Bottomplate 1 piece
3HAC3197-1
Cover puchb. 1 piece
3HAC3200-1
Gasket 1 piece
3HAC3785-3
Parallel pin, hardend 1 piece
3HAC4113-1
SEALING 1 piece
3HAC4419-1
Gasket 1 piece
3HAC4554-1
Gasket 1 piece
3HAC5479-4
SEALING 1 piece
3HAC7181-1
Locking liquid, 5 ml cont 1 piece
3HAC7819-1
Cable SMB 1 piece
3HAC7877-2
Sealing ring 1 piece
3HAC9362-1
Cover Foundry 1 piece
3HEA800897-002
Dust cap, bayonet 1 piece
9ADA183-25
Hex socket head cap screw M6 x 20 ZP 1 piece
9ADA183-34
Hexagon Bolt, M8 x 12mm 1 piece
9ADA290-1
Hexagon nut with flange 1 piece
9ADA312-5
Plain washer, DIN 125 1 piece
9ADA312-6
Plain washer 1 piece
9ADA312-9
Plain washer, DIN 125 1 piece
9ADA618-23
Torx pan head screw 1 piece
9ADA618-32
Torx pan head screw 1 piece
9ADA618-53
Torx pan head screw M6 x 8 ZP 1 piece
9ADA618-57
Torx pan head screw M6 x 20 ZP 1 piece
9ADA624-56
Torx counters. head screw 1 piece
9ADA624-69
Torx counters. head screw M8 x 20 ZP 1 piece
9ADA629-43
Torx pan head roll. screw 1 piece
9ADA629-44
Torx pan head roll. screw 1 piece
9ADA629-56
Torx pan head roll. screw M6 x 16 ZP 1 piece
3HAC023881-001
Turning disc 1 piece

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    IRB 260
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Quote Only:
    No
  • Made To Order:
    Yes

Classifications

  • Customs Tariff Number:
    84795000
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)

Dimensions

  • Product Net Weight:
    440 kg
  • Gross Weight:
    440 kg
  • Product Net Height:
    1498 mm

Additional Information

  • Frame Size:
    Undefined
  • Product Name:
    -
  • ABB Type Designation:
    IRB 260
  • Global Commercial Alias:
    IRB 260
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links