You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IRB 1410

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

IRB 1410

General Information

  • Global Commercial Alias:
    IRB 1410
  • Product ID:
    3HAC020536-016
  • ABB Type Designation:
    IRB 1410
  • Catalog Description:
    IRB 1410
  • Long Description:
    Articulated Robots model IRB 1410

Categories

Parts & Services

Identifier Description Qty Unit Of Measure
3HAC050072-001
Foot,spare part 1 piece
3HAC050073-001
Foot,spare part 1 piece
3HAB8440-1
Cable unit axis 1-3 1 piece
3HAC062423-001
Cable Unit Axis 1-3 1 piece
3HAC062424-001
Cable Unit Axis 1-3 1 piece
3HAC1855-1
Cable unit axis 4-6 1 piece
3HAC1856-1
Cable unit axis 4-6 1 piece
3HAC062425-001
Cable Unit Axis 4-6 1 piece
3HAC062426-001
Cable Unit Axis 4-6 1 piece
3HAC2072-1
Cable unit axis 4-6 1 piece
3HAC2743-1
Lamp unit 1 piece
3HAB3272-1
Gear box , axis 1-3 1 piece
3HAC050074-001
Gear box, spare part 1 piece
3HAC050075-001
Gear box, spare part 1 piece
3HAC021963-001
Motor with pinion, painted as spare part 1 piece
3HAC050100-001
Motor with pinion, spare part 1 piece
3HAC050101-001
Motor with pinion, spare part 1 piece
3HAC021740-001
Motor with pinion 1 piece
3HAC059913-001
Motor with pinion Axis 4 1 piece
3HAC050088-001
Housing, spare part 1 piece
3HAC050089-001
Housing, spare part 1 piece
3HAC021741-001
Motor with pinion 1 piece
3HAC059915-001
Motor with pinion Axis 5&6 1 piece
3HAB3388-1
Wrist 1 piece
3HAC050082-001
Wrist, spare part 1 piece
3HAC050083-001
Wrist, spare part 1 piece
3HAB3263-1
Tension spring 1 piece
3HAC050106-001
Tension spring, spare part 1 piece
3HAC050107-001
Tension spring, spare part 1 piece
3HAC050086-001
Cover, spare part 1 piece
3HAC050087-001
Cover, spare part 1 piece
3HAA2301-12
Rod end bearing 1 piece
3HAB3258-1
Stop pin 1 piece
3HAA2393-1
Timing belt 1 piece
3HAC17396-1
Serial measurement unit 1 piece
3HAC046277-001
Serial measurement unit 1 piece
3HAC031851-001
SMB-unit DSQC633A 1 piece
3HAC046686-004
SMB Replacement Set 1 piece
3HAC16831-1
Battery pack 1 piece
3HAC044168-001
RMU101 1 piece
3HAC044075-001
Battery Unit 1 piece
4944026-4
Battery pack 1 piece
3HAB3380-1
Gear unit axis 4 1 piece
3HAB3210-1
Gear axis 4, step 2 1 piece
3HAC050096-001
Driveunit,spare part 1 piece
3HAC050098-001
Driveunit Yasakawa,spare part 1 piece
3HAC050099-001
Driveunit Yasakawa,spare part 1 piece
3HAC11305-1
Drive Shaft Axis 5-6 1 piece
3HAB3773-11
V-ring (sealing) 1 piece
3HAC050084-001
Upper arm, spare part, without wrist 1 piece
3HAC050085-001
Upper arm, spare part, without wrist 1 piece
3HAB3682-1
Lower arm 1 piece
3HAC050076-001
Lower Arm, spare part 1 piece
3HAC050077-001
Lower Arm, spare part 1 piece
3HAC050078-001
Parallel arm, spare part 1 piece
3HAC050079-001
Parallel arm, spare part 1 piece
3HAC050080-001
Parallel bar, spare part 1 piece
3HAC050081-001
Parallel bar, spare part 1 piece
3HAC050090-001
Syn. market, spare part 1 piece
3HAC050091-001
Syn. market, spare part 1 piece
3HAC050092-001
Cover, spare part 1 piece
3HAC050093-001
Cover, spare part 1 piece
3HAC050094-001
Cover plate, spare part 1 piece
3HAC050095-001
Cover plate, spare part 1 piece
2159167-54
Spacer 1 piece
2159167-58
Spacer 1 piece
2159167-59
Spacer 1 piece
2159167-60
Spacer 1 piece
22136950-202
Ball bearing 1 piece
2213894-2
Needle bearing 1 piece
25452031-11
Lubricator 1 piece
3HAA2034-1
GEAR SET 1 piece
3HAA2035-1
GEAR SET 1 piece
3HAA2052-1
Threaded ring 1 piece
3HAA2278-1
Damper 1 piece
3HAA2293-11
Needle roller bearing 1 piece
3HAB3259-1
Stop, axis 2 Complete 1 piece
3HAB3438-1
Spring 1 piece
3HAB8120-1
Turning disc 1 piece
3HAB9446-1
Resistor/diode 1 piece
3HAC12493-1
Conn.set R1.CS, Std. 1 piece
3HAC12583-1
Conn.set R1.CS, Std. 1 piece
3HAC4778-1
Instruction plate 1 piece
E3HAB3388-1
Wrist 1 piece
3HAC083357-001
Drive Shaft Axis 5-6, Graphite white 1 piece
3HAC083384-001
Drive shaft Axis5-6, orange 1 piece

Ordering

  • Country of Origin:
    Sweden (SE)
    China (CN)
    Czech Republic (CZ)
  • Invoice Description:
    IRB 1410
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Quote Only:
    No
  • Made To Order:
    Yes

Classifications

  • Customs Tariff Number:
    -
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)

Dimensions

  • Product Net Weight:
    318 kg
  • Gross Weight:
    318 kg
  • Product Net Height:
    1310 mm

Additional Information

  • Frame Size:
    Undefined
  • Product Name:
    -
  • ABB Type Designation:
    IRB 1410
  • Global Commercial Alias:
    IRB 1410
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links