Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC023054-002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC023054-002

General Information

  • Product ID:
    3HAC023054-002
  • ABB Type Designation:
    IRB7600 Silver / Orange Line
  • Catalog Description:
    Material set Internal MH

Categories

Kit Contents

Identifier Description Qty Unit Of Measure
21262801-116
Prevailing torque nut 2 piece
3HAC020675-001
Cyl. ear protection IRB7600 1 piece
3HAC11774-3
Adapter unit 2 piece
3HAC12625-1
Strap, Velcro 6 piece
3HAC13416-1
Cover 2 piece
3HAC13637-12
Cable guide 1 piece
3HAC14880-1
Cable bracket 1 piece
9ADA183-35
Hex socket head cap screw 2 piece
9ADA183-37
Hex socket head cap screw 2 piece
9ADA183-48
Hex socket head cap screw 2 piece
9ADA618-54
Torx pan head screw 1 piece
9ADA618-56
Torx pan head screw M6 x 16 ZP 13 piece
9ADA618-57
Torx pan head screw M6 x 20 ZP 4 piece

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Material set Internal MH
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    73269098
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    2.009 kg
  • Gross Weight:
    2.009 kg

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Material set Internal MH
  • ABB Type Designation:
    IRB7600 Silver / Orange Line
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links