Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC042475-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC042475-001

General Information

  • Product ID:
    3HAC042475-001
  • ABB Type Designation:
    1 3601-202, PERMATEX NR.3 200 ml
  • Catalog Description:
    Sealing compound

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC022288-001
IRB 660 1 piece
IRB 6660 M2000 1 piece

Technical

  • Technical Information:
    RDC ASIA RESTRICTIONS - Due to restrictions this part is not allowed to
    be handled by RDC Asia in Shanghai, so it will always be shipped from
    CSE Menden, even if you set "Partial shipment is not allowed".

Ordering

  • Country of Origin:
    United States (US)
  • Invoice Description:
    Sealing compound
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    32141010
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.3 kg
  • Gross Weight:
    0.3 kg
  • Product Net Depth / Length:
    190 mm
  • Product Net Height:
    45 mm
  • Product Net Width:
    70 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Sealing compound
  • ABB Type Designation:
    1 3601-202, PERMATEX NR.3 200 ml
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links