Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC047070-018

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC047070-018

General Information

  • Product ID:
    3HAC047070-018
  • ABB Type Designation:
    -
  • Catalog Description:
    T-M Standard 6/7 extra carriage INA GW

Kit Contents

Identifier Description Qty Unit Of Measure
3HAB3409-69
Hex socket head cap screw M12 x 50 32 piece
3HAC029017-001
Guide sleeve 2 piece
3HAC042192-001
Runner block size 45 4 piece
3HAC049849-004
Gearbox incl motor TMA 2B 1 piece
3HAC050104-001
Gear wheel protection 1 piece
3HAC050258-005
Carriage IRBT 6004 / 7004 1 piece
3HAC051336-001
Gear wheel protection, upper 1 piece
3HAC051643-001
Adapter for calibration pin 2 piece
3HAC051645-001
Locating pin 2 piece
3HAC066350-001
Bracket for runner block 4 piece
3HAC7181-1
Locking liquid, 5 ml cont 1 piece
3HEA801665-001
Rubber buffert 1 piece
3HEA801668-001
Gear wheel IRBT 4004/6004/7004 1 piece
3HEA801859-001
Friction washer TM 1 1 piece
3HEA803016-001
Sync plate 1 piece
9ABA107-56
Parallel pin 8 piece
9ADA299-4
Prev. torque nut,non-met. 10 piece
9ADA618-54
Torx pan head screw 12 piece
9ADA618-58
Torx pan head screw M6 x 25 ZP 8 piece
9ADA629-54
Torx pan head roll. screw 4 piece

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    T-M Standard 6/7 extra carriage INA GW
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    369.923 kg
  • Gross Weight:
    369.923 kg

Additional Information

  • Frame Size:
    Undefined
  • Product Name:
    T-M Standard 6/7 extra carriage INA
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links