Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC048239-006

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC048239-006

General Information

  • Product ID:
    3HAC048239-006
  • ABB Type Designation:
    -
  • Catalog Description:
    Balancing device material set

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-024
IRB 8700 1 piece

Kit Contents

Identifier Description Qty Unit Of Measure
3HAA2167-19
Spherical roller bearing 1 piece
3HAB3732-30 2
3HAC048725-001 1
3HAC048726-001 2
3HAC048727-001 1

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Balancing device material set
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    3.088 kg
  • Gross Weight:
    3.088 kg

Additional Information

  • Frame Size:
    Undefined
  • Product Name:
    Balancing device material set
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links