Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC049693-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC049693-001

General Information

  • Product ID:
    3HAC049693-001
  • ABB Type Designation:
    -
  • Catalog Description:
    Ax 1 sealing disassembly tool

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC044500-001
IRB 1200 1 piece

Ordering

  • Country of Origin:
    China (CN)
  • Invoice Description:
    Ax 1 sealing disassembly tool
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    2.24 kg
  • Gross Weight:
    2.24 kg
  • Product Net Depth / Length:
    220 mm
  • Product Net Height:
    45 mm
  • Product Net Width:
    220 mm

Additional Information

  • Frame Size:
    Undefined
  • Product Name:
    Ax 1 sealing disassembly tool
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links