Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC059723-003

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC059723-003

General Information

  • Product ID:
    3HAC059723-003
  • ABB Type Designation:
    -
  • Catalog Description:
    Tubular, Foundry, Orange

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC044500-001
IRB 1200 1 piece

Ordering

  • Country of Origin:
    China (CN)
  • Invoice Description:
    Tubular, Foundry, Orange
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    2 kg
  • Gross Weight:
    2.5 kg
  • Product Net Depth / Length:
    233 mm
  • Product Net Height:
    116 mm
  • Product Net Width:
    92 mm

Additional Information

  • Frame Size:
    Undefined
  • Product Name:
    Tubular, Foundry, Orange
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links