Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC061287-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC061287-001

General Information

  • Product ID:
    3HAC061287-001
  • ABB Type Designation:
    -
  • Catalog Description:
    Main Cable harness, Standard, w/o Eth,CR

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC044500-001
IRB 1200 1 piece

Technical

  • Technical Information:
    The main cable harness may need to be replaced together with Axis1
    sealing ring, before ordering the cable, please read Technote_IRB 1200

    Main Cable Harness and Sealing Ring Compatible Note.

Ordering

  • Replacement Product ID (NEW):
    3HAC084087-001
  • Country of Origin:
    China (CN)
  • Invoice Description:
    Main Cable harness, Standard, w/o Eth,CR
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No

Classifications

  • Customs Tariff Number:
    85444290
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    1.56 kg
  • Gross Weight:
    1.56 kg
  • Product Net Depth / Length:
    2200 mm
  • Product Net Height:
    135 mm
  • Product Net Width:
    205 mm

Additional Information

  • Frame Size:
    Undefined
  • Product Name:
    Main Cable harness, Standard, w/o E
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links