Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC063405-002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3HAC063405-002

General Information

  • Product ID:
    3HAC063405-002
  • ABB Type Designation:
    For Mainsvoltage 200V,220V,500V,600
  • Catalog Description:
    MAU set 4400-4600 and 640-460

Categories

Kit Contents

Identifier Description Qty Unit Of Measure
3HAB2995-2
House bulkhead mounting 1 piece
3HAB9310-5
Gasket 1 piece
3HAC020643-001
Harness-Bridge connector for contactor 1 piece
3HAC023464-001
Harn-Reactor/F1 1 piece
3HAC024138-001
Transfomer unit 13kVA 1 piece
3HAC024144-001
Reactor unit 1 piece
3HAC024218-001
Harn-T1/Reactor 1 piece
3HAC034169-001
Harn-Drive unit 4600 1 piece
3HAC2556-1
Contact plate 1 piece

Technical

  • Technical Information:
    For mainsvoltage 400
    ,440 and 475
    please order MAU set 3HAC063405-001

Ordering

  • Country of Origin:
    China (CN)
  • Invoice Description:
    MAU set 4400-4600 and 640-460
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    64.816 kg
  • Gross Weight:
    64.816 kg

Additional Information

  • Product Name:
    MAU set 4400-4600 and 640-460
  • ABB Type Designation:
    For Mainsvoltage 200V,220V,500V,600
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds