Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3HAC069322-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3HAC069322-001

General Information

  • Product ID:
    3HAC069322-001
  • ABB Type Designation:
    For Mainsvoltage 200V.220V
  • Catalog Description:
    MAU set IRB4600 to IRB4400

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Kit Contents

Identifier Description Qty Unit Of Measure
3HAB2995-4
Adapter bulkhead mounting 1 piece
3HAC023465-001
Harn-T1/F1 1 piece
3HAC035277-001
Harn-Drive unit 4400 1 piece
3HAC037016-001
Transformer unit 4.2kVA (200~220V) 1 piece

Ordering

  • Country of Origin:
    China (CN)
  • Invoice Description:
    MAU set IRB4600 to IRB4400
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    85043200
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    14.71 kg
  • Gross Weight:
    14.71 kg

Additional Information

  • Product Name:
    MAU set IRB4600 to IRB4400
  • ABB Type Designation:
    For Mainsvoltage 200V.220V
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds