Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC078810-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC078810-001

General Information

  • Product ID:
    3HAC078810-001
  • ABB Type Designation:
    -
  • Catalog Description:
    cover for customer

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC044500-001
IRB 1200 1 piece

Ordering

  • Country of Origin:
    China (CN)
  • Invoice Description:
    cover for customer
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.033 kg
  • Gross Weight:
    1.54 kg
  • Product Net Depth / Length:
    48 mm
  • Product Net Height:
    4 mm
  • Product Net Width:
    76 mm

Additional Information

  • Frame Size:
    Undefined
  • Product Name:
    cover for customer
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links