Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC14024-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC022288-001
1 piece
3HAC024583-001
1 piece
3HAC039496-001
1 piece
IRB 6660 M2000 1 piece

Ordering

  • Replacement Product ID (NEW):
    3HAC079177-001
  • Country of Origin:
    China (CN)
  • Invoice Description:
    Protection screw
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No

Classifications

  • Customs Tariff Number:
    39269097
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.004 kg
  • Gross Weight:
    0.004 kg
  • Product Net Depth / Length:
    24.9 mm
  • Product Net Height:
    22.9 mm
  • Product Net Width:
    24.9 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Protection screw
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links