Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC6627-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC6627-1

General Information

  • Product ID:
    3HAC6627-1
  • ABB Type Designation:
    -
  • Catalog Description:
    Sealing ring

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6400RF M2004 1 piece
3HAC022288-001
1 piece
IRB 6660 M2000 1 piece

Ordering

  • Country of Origin:
    Hungary (HU)
  • Invoice Description:
    Sealing ring
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    40169300
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.162 kg
  • Gross Weight:
    0.162 kg
  • Product Net Depth / Length:
    100 mm
  • Product Net Height:
    16 mm
  • Product Net Width:
    100 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Sealing ring
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links