Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC9173-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC9173-1

General Information

  • Product ID:
    3HAC9173-1
  • ABB Type Designation:
    -
  • Catalog Description:
    Fan unit,4 fans

Categories

Where Used (as part of "kit")

Identifier Description Type
3HAC044773-001
Maintenance Kit Kit
3HAC044777-001
Maintenance Kit Kit
3HAC045220-001
Maintenance Kit Kit
3HAC045221-001
Maintenance Kit Kit
3HAC045222-001
Maintenance Kit Kit
3HAC045252-001
Maintenance Kit Kit
3HAC045305-001
Maintenance Kit Kit

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Fan unit,4 fans
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84145915
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    1.96 kg
  • Gross Weight:
    1.96 kg
  • Product Net Depth / Length:
    500 mm
  • Product Net Height:
    100 mm
  • Product Net Width:
    200 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Fan unit,4 fans
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links