Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 42003670

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

42003670

General Information

  • Product ID:
    42003670
  • ABB Type Designation:
    NETA-21 + NEXA-21 KIT
  • Catalog Description:
    NETA-21 + NEXA-21 KIT; FIELDBUS KIT
  • Long Description:
    NETA-21 + NEXA-21 KIT

Kit Contents

Identifier Description Qty Unit Of Measure
10024943
Fibre optic cable; FIBRE OPTIC CABLE QFBR-3889 1.000 PCE
3AUA0000094518
NEXA-21 1.000 PCE

Ordering

  • Country of Origin:
    United States (US)
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    FIELDBUS KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.811 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    FIELDBUS KIT

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links