Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 42003711

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

42003711

General Information

  • Product ID:
    42003711
  • ABB Type Designation:
    ACS800 R8I +Q967 INSTALLATION KIT
  • Catalog Description:
    ACS800 R8I +Q967 INSTALLATION KIT; PROTECTION BOARD
  • Long Description:
    ACS800 R8I +Q967 INSTALLATION KIT

Categories

Kit Contents

Identifier Description Qty Unit Of Measure
3AUA0000065265
ASTO-21C; CNIPROTECTION BOARD ASTO-21C 1.000 PCE
3AUA0000063046
WIRE HARNESS; WIRE HARNESS WSTO-17 1.000 PCE
42003305 ADHESIVE LABEL 1.000 PCE

Ordering

  • Country of Origin:
    United States (US)
    Estonia (EE)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    PROTECTION BOARD
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    1.49 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Additional Information

  • Product Name:
    PROTECTION BOARD

Classifications

  • UNSPSC:
    39122004

Environmental

  • SCIP:
    aeb6a0b9-b765-4893-95d2-56f20d0c9dfe Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds