Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 42003928

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

42003928

General Information

  • Product ID:
    42003928
  • ABB Type Designation:
    CABINET ROOF
  • Catalog Description:
    CABINET ROOF; FAN KIT
  • Long Description:
    CABINET ROOF

Kit Contents

Identifier Description Qty Unit Of Measure
3AXD50000006934
RB4C-355/170; Fan 800 mm / IP54 1.000 PCE
3AXD50000006959
MSB MKP 6/603/E1679; Capacitor 400 mm / IP54 1.000 PCE

Where Used (as part of "kit")

Identifier Description Type
PM6Y807ROOF2DO
Kit
PM6Y807ROOF2O
Kit
PM6Y807ROOF4O
Kit

Ordering

  • Country of Origin:
    United States (US)
    Spain (ES)
    Finland (FI)
  • Customs Tariff Number:
    84145925
  • Invoice Description:
    FAN KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    15.228 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    FAN KIT

Classifications

  • UNSPSC:
    40101600

Environmental

  • SCIP:
    a8ba8cd9-c307-4514-a43e-0412c628bb10 Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links