Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 42004380

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

42004380

General Information

  • Product ID:
    42004380
  • ABB Type Designation:
    ACS800-104LC R8I
  • Catalog Description:
    ACS800-104LC R8I; PCB KIT
  • Long Description:
    ACS800-104LC R8I

Kit Contents

Identifier Description Qty Unit Of Measure
3AUA0000061236
APOW-11C; POW. SUPP. BOARD APOW-11C 1.000 PCE
3AUA0000061239
AFCB-01C; PROTECTION BOARD AFCB-01C 1.000 PCE
3AXD50000632664 WORK INSTRUCTION 1.000 PCE
10024561 STANDOFF 2.000 PCE
64763407 INSULATION SUPPORT 4.000 PCE
3AXD50000419982 HEX NUT 4.000 PCE

Where Used (as part of "kit")

Ordering

  • Country of Origin:
    United States (US)
    Estonia (EE)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    PCB KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.839 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    PCB KIT

Classifications

  • UNSPSC:
    39122004

Environmental

  • SCIP:
    ca77a34e-80e4-4325-baff-d75a31179fb4 Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links