Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 4943013-6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

4943013-6

General Information

  • Product ID:
    4943013-6
  • ABB Type Designation:
    Lithium 3.6 V (Non-restricted)
  • Catalog Description:
    Backup Battery
  • Long Description:
    Primary (non-rechargeable) Lithium-Thionyl Chloride
    (LI-SOCI2) 1/2 AA-sized single cell
    3.6V, size 14.5 x 25 mm,
    Non-restricted
    Battery for memory backup for PM810, PM825, PM851, PM856, PM860,
    PM861, PM864, PM865 and PM866.

Categories

Show All...

Where Used (as part of "kit")

Identifier Description Type
PM2Y800XA-1
2 years Preventive Maintenance Kit Kit

Additional Information

  • Medium Description:
    Primary lithium battery 3.6 V Primary lithium-thionyl chloride (Li-
    SOCl2)High energy density 1⁄2 AA-size bobbin cell
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    Primary (non-rechargeable) Lithium-Thionyl Chloride
    (LI-SOCI2) 1/2 AA-sized single cell
    3.6V, size 14.5 x 25 mm,
    Non-restricted
    Battery for memory backup for PM810, PM825, PM851, PM856, PM860,
    PM861, PM864, PM865 and PM866.

Ordering

  • HS Code:
    850650-- Primary cells and primary batteries.- Lithium
  • Customs Tariff Number:
    85065090

Dimensions

  • Product Net Depth / Length:
    25.15 mm
  • Product Net Height:
    14.55 mm
  • Product Net Width:
    15.55 mm
  • Product Net Weight:
    0.009 kg

Classifications

  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3090-PI968

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • SCIP:
    No SVHC present France (FR)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links