Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: 4943013-6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

4943013-6

General Information

  • Product ID:
    4943013-6
  • ABB Type Designation:
    Lithium 3.6 V (Non-restricted)
  • Catalog Description:
    Lithium Battery 3,6V,

Categories

  • Products » Control Systems » 800xA » Controllers » AC 800M Hardware » AC 800M Hardware 2.1 (SB2) » Power Supplies
  • Products » Control Systems » 800xA » Controllers » AC 800M Hardware » AC 800M Hardware 4.0 » Power Supplies
  • Products » Control Systems » 800xA » Controllers » AC 800M Hardware » AC 800M Hardware 4.1 » Power Supplies
  • Products » Control Systems » 800xA » Controllers » AC 800M Hardware » AC 800M Hardware 5.0 » Control System Accessories
  • Products » Control Systems » 800xA » Controllers » AC 800M Hardware » AC 800M Hardware 5.0 » Power Supplies
  • Products » Control Systems » Compact Product Suite » Controllers » AC 800M » AC 800M 4.1 » Power Supplies
  • Products » Control Systems » Compact Product Suite » Controllers » AC 800M » AC 800M 5.0 » Control System Accessories
  • Products » Control Systems » Compact Product Suite » Controllers » AC 800M » AC 800M 5.0 » Power Supplies
  • Parts & Services » Control Systems » 800xA » Controllers » AC 800M Hardware » AC 800M Hardware 4.1 » Control System Accessories
  • Parts & Services » Control Systems » 800xA » Controllers » AC 800M Hardware » AC 800M Hardware 5.0 » Control System Accessories
  • Parts & Services » Control Systems » 800xA » Controllers » AC 800M Hardware » AC 800M Hardware 5.1 » Control System Accessories
  • Parts & Services » Control Systems » Advant OCS with Master SW » Controllers » Advant Controller 70 » Control System Accessories
  • Parts & Services » Control Systems » Compact Product Suite » Controllers » AC 800M » AC 800M 4.1 » Control System Accessories
  • Parts & Services » Control Systems » Compact Product Suite » Controllers » AC 800M » AC 800M 5.0 » Control System Accessories
  • Parts & Services » Control Systems » Compact Product Suite » Controllers » AC 800M » AC 800M 5.1 » Control System Accessories
Show All...

Where Used (as part of "kit")

Identifier Description Type
PM2Y800XA-1
PM2Y800XA-1_PUUSINY_KIT Kit
PM3YAC800M-1
PM3YAC800M-1_PUSELOG_KIT Kit

Technical

  • Product Type:
    Spare_Parts
  • Accessory Type:
    N/A
  • Product Compatibility:
    N/A
  • Input Current Maximum (Iin):
    N/A A
  • Number of Outputs:
    1
  • Output Voltage (Uout):
    N/A V
  • Output Current Maximum (Iout):
    N/A A
  • Mounting Type:
    Internal
  • Technical Information:
    Primary (non-rechargeable) Lithium-Thionyl Chloride
    (LI-SOCI2) 1/2 AA-sized single cell
    3.6V, size 14.5 x 25 mm,
    Non-restricted
    Battery for memory backup for PM810, PM825, PM851, PM856, PM860,
    PM861, PM864, PM865 and PM866.

Dimensions

  • Product Net Weight:
    0.1 kg
  • Gross Volume:
    0 m³

Ordering

  • Country of Origin:
    France (FR)
    Sweden (SE)
  • Customs Tariff Number:
    85065010
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds