Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 4LB4110001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

4LB4110001

General Information

  • Product ID:
    4LB4110001
  • ABB Type Designation:
    -
  • Catalog Description:
    L&W Autoline 400

Parts & Services

Identifier Description Qty Unit Of Measure
4L30002047
Circuit Board I/O MSU Ver3 1 piece
4L30002427
Driving-cylinder, complete 553,411. 1 piece
4L30004079
Motor, complete (510,519,520) Ver14 1 piece
4L30004159
Circuit Board MSU-1 narrow panel 1 piece
4L30012622
Motor paper feed with instruc. Al300 1 piece
4L30012655
Paper sensor exp.unit ass.553,411. 1 piece
4L30012697
Fiber amplifier ass. 553,411. 1 piece
4L30012965
Fibre ass. 411. (Full lenght) 1 piece
4L30013213
Ass. filter/regulator 411 1 piece
4L70000442
Filter Element FP200 5 1 piece
4L70000443
Filter Element delicate FP.D200 1 piece
4L90201060
Pneumatic solenoid valve 1 piece
4L95807015
Switch, micro V30, 1A 250VAC 1 piece
4L96206052
Power Supply +24VDC13A 1 piece
4L98501002
Fuse, slow 5 x 20 1A 1 piece
4L98501007
Fuse, slow 5 x 20 2A 1 piece

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    90248011
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.001 kg
  • Invoice Description:
    L&W Autoline 400
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.001 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Height:
    0 mm
  • Product Net Length:
    0 mm
  • Product Net Weight:
    0.001 kg
  • Product Net Width:
    0 mm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Central Stock US
    SEABB001EXPU
  • Technical Information:
    External Monitor, Eng Dialog, incl PC,
    Printer, Program, Windows 10 Eng, Database SQL Eng,
    Keybord ---V -- Hz (Code 148 not included)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds