Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: B4110001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

B4110001

General Information

  • Global Commercial Alias:
    B4110001
  • Product ID:
    4LB4110001
  • ABB Type Designation:
    -
  • Catalog Description:
    L&W Autoline 400

Categories

  • Products » Pulp & Paper Solutions » Lorentzen & Wettre Products » Autoline » L&W Autoline 400 Profiler 411

Parts & Services

Identifier Qty Unit Of Measure Description
4L30002047
1 piece Circuit Board I/O MSU Ver3
4L30002427
1 piece Driving-cylinder, complete 553,411.
4L30004079
1 piece Motor, complete (510,519,520) Ver14
4L30004159
1 piece Circuit Board MSU-1 narrow panel
4L30012622
1 piece Motor paper feed with instruc.Al300
4L30012655
1 piece Paper sensor exp.unit ass.553,411.
4L30012697
1 piece Fiber amplifier ass. 553,411.
4L30012965
1 piece Fibre ass. 411. (Full lenght)
4L30013213
1 piece Ass. filter/regulator 411
4L70000442
1 piece Filter Element 25 my 3627-99 }
4L70000443
1 piece Filter Element 25 my 3627-99 }
4L90201060
1 piece Pneumatic solenoid valve
4L95807015
1 piece Switch,upper, micro V30, 1A 250VAC
4L96206052
1 piece Power Supply +24VDC13A
4L98501002
1 piece Fuse, slow 5 x 20 1A

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    90248011
  • Global Commercial Alias:
    B4110001
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.001 kg
  • Invoice Description:
    L&W Autoline 400
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Height:
    0 mm
  • Product Net Length:
    0 mm
  • Product Net Weight:
    0.001 kg
  • Product Net Width:
    0 mm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Central Stock US
    SEABB001EXPU
  • Technical Information:
    External Monitor, Eng Dialog, incl PC,
    Printer, Program, Windows 10 Eng, Database SQL Eng,
    Keybord ---V -- Hz (Code 148 not included)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds