Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: Rack Mounting Kit PowerValue 11 RT 1-3 kVA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Rack Mounting Kit PowerValue 11 RT 1-3 kVA

General Information

  • Extended Product Type:
    Rack Mounting Kit PowerValue 11 RT 1-3 kVA
  • Product ID:
    4NWP100111R0001
  • ABB Type Designation:
    Rack Mounting Kit PowerValue11 RT 1
  • EAN:
    7640169260698
  • Catalog Description:
    Rack Mounting Kit PowerValue 11 RT 1-3kVA
  • Long Description:
    Rack Mounting Kit PowerValue 11 RT 1-3 kVA

Categories

  • Products » UPS, Power Conditioning and Power Distribution » UPS » UPS accessories » Rack mounting kit

Additional Information

  • ABB Type Designation:
    Rack Mounting Kit PowerValue11 RT 1
  • Accessory Type:
    Other
  • CN8:
    85176200
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85049000
  • Declaration of Conformity - CE:
    4NWD00340
  • E-Number (Finland):
    8408571
  • EAN:
    7640169260698
  • ETIM 6:
    EC002850 - Accessories for UPS
  • ETIM 7:
    EC002850 - Accessories for UPS
  • Environmental Information:
    No declaration needed
  • Invoice Description:
    Rack Mounting Kit PowerValue 11 RT 1-3kVA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Object Classification Code:
    A
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    518 mm
  • Package Level 1 EAN:
    7640169260698
  • Package Level 1 Gross Weight:
    1.9 kg
  • Package Level 1 Height:
    57 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    120 mm
  • Product Main Type:
    Rack mounting kit
  • Product Name:
    UPS accessory
  • Product Net Depth / Length:
    450 mm
  • Product Net Height:
    55 mm
  • Product Net Weight:
    1.7 kg
  • Product Net Width:
    55 mm
  • Quote Only:
    No
  • RoHS Date:
    0516
  • RoHS Information:
    4NWD00340
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Short Description:
    Rack Mounting Kit PowerValue11 RT 1-3kVA
  • Suitable For:
    UPS PowerValue 11 RT 1kVA B
    UPS PowerValue 11 RT 1kVA S
    UPS PowerValue 11 RT 2kVA B
    UPS PowerValue 11 RT 2kVA S
    UPS PowerValue 11 RT 3kVA B
    UPS PowerValue 11 RT 3kVA S
  • Suitable for Product Class:
    Single-Phase UPS
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds