Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: UPS PowerValue 11RT G2 6 kVA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

UPS PowerValue 11RT G2 6 kVA

General Information

  • Extended Product Type:
    UPS PowerValue 11RT G2 6 kVA
  • Product ID:
    4NWP100150R0001
  • EAN:
    7640169261800
  • Catalog Description:
    UPS PowerValue 11 RT G2 6 kVA
  • Long Description:
    VFI online double conversion;6000W;0min(long backup);RS232;USB;COM slot

Categories

  • Products » UPS, Power Conditioning and Power Distribution » UPS » Single-Phase UPS » PowerValue 11 RT G2 IEC 230V
  • Products » UPS, Power Conditioning and Power Distribution » UPS » Single-Phase UPS » PowerValue 11 RT IEC 230V

Additional Information

  • Apparent Power Output:
    6000 V·A
  • CN8:
    85044000
  • Communication Interface:
    USB, RS-232
  • Communication Protocol and Connection:
    SNMP
  • Connection Type:
    Fixed Connection
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044000
  • Data Sheet, Technical Information:
    4NWD002979
  • Declaration of Conformity - CE:
    4NWD003868
  • EAN:
    7640169261800
  • ETIM 6:
    EC000382 - UPS
  • ETIM 7:
    EC000382 - UPS
  • Efficiency:
    Overall 94.10 %
    Economy Mode (Eco-Mode) 98.00 %
  • Environmental Information:
    No declaration needed
  • Harmonic Distortion:
    1.00 %
  • Input Voltage (Uin):
    208 V
    220 V
    230 V
    240 V
  • Input Voltage Type:
    AC
  • Instructions and Manuals:
    4NWD003231
  • Invoice Description:
    UPS PowerValue 11 RT G2 6 kVA
  • Minimum Order Quantity:
    1 piece
  • Number of Outputs:
    C13 Connection 2
    Fixed Connections 1
  • Number of Phases:
    Primary - 1
    Secondary - 1
  • Object Classification Code:
    G
  • Options Provided:
    Auto shut down function
    Potential free switch contact
    Network-management
  • Output Voltage (Uout):
    208 V
    220 V
    230 V
    240 V
  • Package Level 1 Depth / Length:
    766 mm
  • Package Level 1 EAN:
    7640169261800
  • Package Level 1 Gross Weight:
    16.2 kg
  • Package Level 1 Height:
    238 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    586 mm
  • Power Factor:
    1
  • Product Main Type:
    PowerValue 11RT
  • Product Name:
    UPS
  • Product Net Depth / Length:
    573 mm
  • Product Net Height:
    86.5 mm
  • Product Net Weight:
    13.6 kg
  • Product Net Width:
    438 mm
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Rated Output Power:
    6000 W
  • RoHS Date:
    0318
  • RoHS Information:
    4NWD003868
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Uninterruptible Power Supply Form Factor:
    Rack-Tower
  • Uninterruptible Power Supply Topology:
    On-Line Double Conversion
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds