Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: UPS PowerValue 11T G2 10 kVA B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

UPS PowerValue 11T G2 10 kVA B

General Information

  • Extended Product Type:
    UPS PowerValue 11T G2 10 kVA B
  • Product ID:
    4NWP100164R0001
  • EAN:
    7640169261978
  • Catalog Description:
    UPS PowerValue 11 T G2 10 kVA B
  • Long Description:
    VFI online double conversion;10000W;4min;RS232;USB;COM slot

Categories

  • Products » UPS, Power Conditioning and Power Distribution » UPS » Single-Phase UPS » PowerValue 11 T G2 IEC 230V

Additional Information

  • Apparent Power Output:
    10000 V·A
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Runtime:
    3 minute [unit of time]
  • Battery Type:
    Portable
  • Battery Weight:
    2.5 kg
  • CN8:
    85044000
  • Communication Interface:
    USB, RS-232
  • Communication Protocol and Connection:
    SNMP
  • Connection Type:
    Fixed Connection
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044000
  • Data Sheet, Technical Information:
    4NWD003884
  • Declaration of Conformity - CE:
    4NWD003869
  • E-Number (Sweden):
    5257254
  • EAN:
    7640169261978
  • ETIM 6:
    EC000382 - UPS
  • ETIM 7:
    EC000382 - UPS
  • Efficiency:
    Overall 94.20 %
    Economy Mode (Eco-Mode) 98.00 %
  • Environmental Information:
    No declaration needed
  • Harmonic Distortion:
    1.00 %
  • Input Voltage (Uin):
    208 V
    220 V
    230 V
    240 V
  • Input Voltage Type:
    AC
  • Instructions and Manuals:
    4NWD003884
  • Invoice Description:
    UPS PowerValue 11 T G2 10 kVA B
  • Minimum Order Quantity:
    1 piece
  • Number of Batteries:
    4
  • Number of Outputs:
    Fixed Connections 1
  • Number of Phases:
    Primary - 1
    Secondary - 1
  • Object Classification Code:
    G
  • Options Provided:
    Auto shut down function
    Potential free switch contact
    Network-management
  • Output Voltage (Uout):
    208 V
    220 V
    230 V
    240 V
  • Package Level 1 Depth / Length:
    488 mm
  • Package Level 1 EAN:
    7640169261978
  • Package Level 1 Gross Weight:
    63.8 kg
  • Package Level 1 Height:
    456 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    194 mm
  • Power Factor:
    1
  • Product Main Type:
    PowerValue 11T G2
  • Product Name:
    UPS
  • Product Net Depth / Length:
    390 mm
  • Product Net Height:
    327 mm
  • Product Net Weight:
    53.2 kg
  • Product Net Width:
    225 mm
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Rated Output Power:
    10000 W
  • RoHS Date:
    0318
  • RoHS Information:
    4NWD003869
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Short Description:
    UPS PowerValue 11T G2 10 kVA B
  • Uninterruptible Power Supply Form Factor:
    Tower
  • Uninterruptible Power Supply Topology:
    On-Line Double Conversion
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds