Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: EBM case 11T G2 6-10 kVA (16x9)

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

EBM case 11T G2 6-10 kVA (16x9)

General Information

  • Extended Product Type:
    EBM case 11T G2 6-10 kVA (16x9)
  • Product ID:
    4NWP100168R0003
  • EAN:
    7640169262081
  • Catalog Description:
    EBM case 11 T G2 6-10 kVA (16x9)
  • Long Description:
    EBM case w/o batteries; includes links; up to 2x16x9Ah

Categories

  • Products » UPS, Power Conditioning and Power Distribution » UPS » Batteries and Battery Cabinets Solutions » PowerValue 11T G2 Battery Cabinets
  • Products » UPS, Power Conditioning and Power Distribution » UPS » Batteries and Battery Cabinets Solutions » VRLA Battery Cabinets Solutions - IEC

Additional Information

  • Accessory Type:
    Other
  • CN8:
    85049000
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85049000
  • Declaration of Conformity - CE:
    4NWD003869
  • E-Number (Sweden):
    5257265
  • EAN:
    7640169262081
  • ETIM 6:
    EC002850 - Accessories for UPS
  • ETIM 7:
    EC002850 - Accessories for UPS
  • Environmental Information:
    No declaration needed
  • Invoice Description:
    EBM case 11 T G2 6-10 kVA (16x9)
  • Minimum Order Quantity:
    1 piece
  • Object Classification Code:
    A
  • Package Level 1 Depth / Length:
    500 mm
  • Package Level 1 EAN:
    7640169262081
  • Package Level 1 Gross Weight:
    9.4 kg
  • Package Level 1 Height:
    464 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    324 mm
  • Product Main Type:
    PowerValue 11T G2 battery cabinets
  • Product Name:
    UPS EBM
  • Product Net Depth / Length:
    399 mm
  • Product Net Height:
    327 mm
  • Product Net Weight:
    7.9 kg
  • Product Net Width:
    190 mm
  • RoHS Date:
    0318
  • RoHS Information:
    4NWD003869
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Suitable For:
    UPS PowerValue 11T G2 6 kVA B
    UPS PowerValue 11T G2 10 kVA B
  • Suitable for Product Class:
    Single-Phase UPS
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds