You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CS141 Basic - Box

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CS141 Basic - Box

General Information

  • Extended Product Type:
    CS141 Basic - Box
  • Product ID:
    4NWP102687R0001
  • EAN:
    7640169261107
  • Catalog Description:
    CS141 Basic - Box
  • Long Description:
    CS141 BASIC SNMP BOX; includes 1 x wavemon CD and 1 x RCCMD shutdown sw licence

Circular Value

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Information:
    4NWD00345

Technical

  • Suitable For:
    PowerValue 11 RT
    PowerValue 11/31 T
  • Suitable for Product Class:
    Single-Phase UPS
  • Accessory Type:
    SNMP/web adapter

Environmental

Dimensions

  • Product Net Width:
    60 mm
  • Product Net Height:
    33 mm
  • Product Net Depth / Length:
    133 mm
  • Product Net Weight:
    0.5 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    180 mm
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Depth / Length:
    240 mm
  • Package Level 1 Gross Weight:
    0.7 kg
  • Package Level 1 EAN:
    7640169261107

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200
  • E-Number (Finland):
    8408606
  • Replacement Product ID (NEW):
    ABB4NWP102881R0001/ABB4NWP102879R0001
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658

Classifications

  • ETIM 7:
    EC002850 - Accessories for UPS
  • ETIM 8:
    EC002850 - Accessories/spare parts for UPS
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85176200
  • eClass:
    V11.1 : 27040692
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links