Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 5217423-14

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

5217423-14

General Information

  • Product ID:
    5217423-14
  • ABB Type Designation:
    COAX K4
  • Catalog Description:
    COAX cable terminator, 75 Ohm, BNC,

Where Used (as part of "kit")

Identifier Description Type
3BSE000759R1
MB90K02 MB90 Bus Terminator Kit Kit
3BSE006244R1
AF 100 Coaxial Terminator Kit Kit

Additional Information

  • Medium Description:
    COAX cable terminator, 75 Ohm, BNC, female.
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    COAX K4 Coaxial Cable Terminator 75 ohm
    BNC, female.
    For RG59 coax cable termination

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Ordering

  • Customs Tariff Number:
    8544200090

Dimensions

  • Product Net Weight:
    0.01 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links