Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 5672827-15

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

5672827-15

General Information

  • Product ID:
    5672827-15
  • ABB Type Designation:
    15A 250V
  • Catalog Description:
    15A 250V Fuse 38,1 x 10,3 mm

Categories

Where Used (as part of "kit")

Identifier Description Type
PM10YDSSA165-1
10 years Preventive Maintenance Kit Kit

Additional Information

  • Medium Description:
    Fuse 38,1 x 10,3 mm
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    Fuse 38,1 x 10,3 mm 15 A 250 V
    Non-time-delay
    Rated current 15 A
    Rated Voltage 250 V
    Breaking capacity 450 A
    Approvals UL, LSA

Ordering

  • Customs Tariff Number:
    85361010

Dimensions

  • Product Net Depth / Length:
    38.1 mm
  • Product Net Height:
    10.3 mm
  • Product Net Width:
    10.3 mm
  • Product Net Weight:
    0.005 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links