Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 57120001-HP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

57120001-HP

General Information

  • Product ID:
    57120001-HP
  • ABB Type Designation:
    DSTA 145
  • Catalog Description:
    DSTA 145 Connection Unit for AnalogBoard
  • Long Description:
    DSTA 145 Connection Unit for Analog Board,
    31 PT 100.3 wire


    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE009679R1
DSAI 146K01 Analog Input 31+1 Ref ch,PT1 Kit
3BSE019913R1
DSAI 146K02 Analog Input 31+1 Ref ch,PT1 Kit

Additional Information

  • Medium Description:
    Connection Unit
  • Product Type:
    I-O_Module
  • Technical Information:
    DSTA 145 Connection Unit for Analog Board,
    31 PT 100.3 wire
    Exchange No. EXC57120001-HP

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    365 mm
  • Product Net Height:
    50 mm
  • Product Net Width:
    180 mm
  • Product Net Weight:
    0.27 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    f98d4c05-a215-4893-b624-dd0dd1ecfa10 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links