Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: Accessories

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Accessories

General Information

  • Extended Product Type:
    Accessories
  • Product ID:
    5911086-13
  • EAN:
    7320500027936
  • Catalog Description:
    Accessories Filament Bulb
  • Long Description:
    Filament bulb - Clear - Illuminated - BA 9s base - 24V AC/DC

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Accessories

Ordering

  • E-Number (Sweden):
    8383652
  • EAN:
    7320500027936
  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85392998

Dimensions

  • Product Net Weight:
    0.01 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.002 kg
  • Package Level 2 Units:
    20 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Accessory Type:
    LED and filament bulbs
  • Color:
    Clear
  • Illumination:
    Illuminated
  • Lamp Type:
    Filament bulb BA 9s
  • Luminance:
    280 millicandela
  • Output Power:
    1.2 W
  • Product Main Type:
    Accessories
  • Product Name:
    Filament Bulb
  • Product Range:
    Compact and Modular range
  • Rated Control Supply Voltage (Us):
    24 V AC/DC
  • Rated Current (In):
    50 A
  • Rated Operational Voltage:
    24 V AC/DC
  • RoHS Date:
    0609 3
  • Service Life:
    10000 HUR
  • Suitable For:
    CL
  • Technical Information:
    LAMP,BA-9S,24V

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC002024 - Accessories for control circuit devices
  • ETIM 6:
    EC000014 - Incandescent lamp tube-shaped
  • ETIM 7:
    EC000014 - Incandescent lamp tube-shaped
  • Object Classification Code:
    S
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds