Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 606087

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

606087

General Information

  • Global Commercial Alias:
    606087
  • Extended Product Type:
    RCCB/BP A/2 40/0,03//012 REDLINE
  • Product ID:
    4TQG606087R0000
  • EAN:
    5413656060871
  • Catalog Description:
    RCD GE RCCB/BP A/2 40/0,03//012 REDLINE
  • Long Description:
    RCCB/BP A/2 40/0,03//012 REDLINE

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » GE Legacy » RCD GE

Ordering

  • EAN:
    5413656060871
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8536201090

Dimensions

  • Product Net Width:
    37 m
  • Product Net Height:
    79 m
  • Product Net Depth / Length:
    92 m
  • Product Net Weight:
    0.22 kg

Environmental

  • Ambient Air Temperature:
    Operation -25 ... 40 °C

Additional Information

  • Brand / Label:
    GE/Various
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN rail
  • Number of Poles:
    2
  • Pollution Degree:
    3
  • Product Main Type:
    RCCB REDLINE
  • Product Name:
    Residual Current Circuit Breaker
  • Rated Cross-Section:
    1 - Solid-Core 1 ... 35 mm²
    4 - Multi-Wired 1 ... 25 mm²
  • Rated Current (In):
    40 A
  • Rated Frequency (f):
    50/60 Hz
  • Rated Residual Current:
    0.03 mA
  • Rated Voltage (Ur):
    240 V
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Insulation Voltage (Ui):
    440 V
  • Type of Residual Current:
    A

Classifications

  • ETIM 6:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 7:
    EC000003 - Residual current circuit breaker (RCCB)
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds