Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: 6200 AP-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Documentation

6200 AP-101

General Information

  • Extended Product Type:
    6200 AP-101
  • Product ID:
    6200-0-0071
  • EAN:
    4011395215609
  • Catalog Description:
    6200 AP-101 System Access Point, System components/ accessories, wireless
  • Long Description:
    For commissioning and remote control of the ABB-free@home® system. With integrated free@home wireless antenna. With integrated free@home bus connection. Allows the execution of astro and time programs. Commissioning and remote control is executed via the web interface or app. No additional commissioning software is required. Easy commissioning with WLAN ad-hoc mode. WLAN modes switchable via local operation. Connection to the home network via WLAN client mode or via CAT cable. The bus connection is provided via the enclosed bus terminal.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » free@home » System Infrastructure and Interfacing » System Access Points

Ordering

  • EAN:
    4011395215609
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091
  • Replacement Product ID (NEW):
    2CKA006200A0071

Dimensions

  • Product Net Width:
    0.17 m
  • Product Net Height:
    0.11 m
  • Product Net Depth / Length:
    0.031 m
  • Product Net Weight:
    0.467 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.2 m
  • Package Level 1 Height:
    0.081 m
  • Package Level 1 Depth / Length:
    0.241 m
  • Package Level 1 Gross Weight:
    0.467 kg
  • Package Level 1 EAN:
    4011395215609
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.293 m
  • Package Level 2 Height:
    0.34 m
  • Package Level 2 Depth / Length:
    0.496 m
  • Package Level 2 Gross Weight:
    5.175 kg
  • Package Level 3 Units:
    18 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    0.117 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    113.15 kg

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Communication Interface:
    Ethernet
  • Product Main Type:
    System components/ accessories, wireless
  • Product Name:
    System Access Point, System components/ accessories, wireless
  • RoHS Date:
    20150623

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000699 - Central device for bus system
  • ETIM 6:
    EC000699 - Central device for bus system

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds