Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 64606859

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

64606859

General Information

  • Product ID:
    64606859
  • ABB Type Designation:
    RPBA-01-KIT
  • EAN:
    6410038040963
  • Catalog Description:
    RPBA-01-KIT; PCB KIT
  • Long Description:
    RPBA-01-KIT

Where Used (as part of "kit")

Identifier Description Type
3AXD50000603466
Kit
42001630
Kit

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Finland (FI)
    United States (US)
    Sweden (SE)
    China (CN)
    India (IN)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    PCB KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • UPC:
    6410038040963

Container Information

  • Gross Volume:
    0 m³

Dimensions

  • Product Net Weight:
    0.3 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    RPBA-01
  • Product Name:
    PCB KIT

Classifications

  • UNSPSC:
    39120000
    39122004

Environmental

  • SCIP:
    03ef149e-074a-486e-8ccd-8d079fff441f Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links