Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 64624768

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

64624768

General Information

  • Product ID:
    64624768
  • ABB Type Designation:
    F150R12KE3G
  • Catalog Description:
    F150R12KE3G; IGBT MODULE
  • Long Description:
    F150R12KE3G

Categories

  • Parts & Services » Drives » Services » Spares and Consumables » Parts

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure Description
Parts for the Frequency converter 1 piece No Description Available

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85359000
  • Invoice Description:
    IGBT MODULE
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    64640453
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    FIPSEEXPU
    US Drive Services
    SGRDC002EXPU
    CNIAB001EXPU
    SGIND002EXPU
    JPABB001EXPU
    AUABB024EXPU

Container Information

  • Gross Volume:
    0 m³

Dimensions

  • Product Net Height:
    50 mm
  • Product Net Length:
    30.9 mm
  • Product Net Weight:
    0.334 kg
  • Product Net Width:
    70 mm

Technical

  • Technical Information:
    1200V;150A;2-PACK
    Used types:
    - FF150R12KE3G
    - SKM200GB128D
    - SKM200GB12T4

Additional Information

  • Medium Description:
    FF150R12KE3G,IGBT MODULE
  • Product Name:
    IGBT MODULE
  • Short Description:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds