Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ACS50-01N-01A4-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACS50-01N-01A4-2

General Information

  • Global Commercial Alias:
    ACS50-01N-01A4-2
  • Product ID:
    64748599
  • ABB Type Designation:
    -
  • EAN:
    6410035058623
  • Catalog Description:
    -; ACS50-01N-01A4-2

Categories

  • Parts & Services » Drives » Services » Spares and Consumables » Parts

Where Used (as a spare part for "Products")

Identifier Unit Of Measure Qty Description
Parts for the Frequency converter piece 1 No Description Available

Ordering

  • Country of Origin:
    China (CN)
    United States (US)
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • EAN:
    6410035058623
  • Invoice Description:
    ACS50-01N-01A4-2
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    68878403
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Central Stock US
    SGRDC002EXPU
    CNIAB001EXPU
    SGIND002EXPU
    JPABB001EXPU
    AUABB024EXPU

Dimensions

  • Product Net Height:
    146.5 mm
  • Product Net Length:
    45 mm
  • Product Net Weight:
    1.4 kg
  • Product Net Width:
    128 mm

Technical

  • IP Class:
    IP20
  • Technical Information:
    230V 1.4A 0.18KW IP20 NO EMC
  • Two Speed Motor:
    No

Additional Information

  • Product Main Type:
    ACS50
  • Product Name:
    ACS50-01N-01A4-2
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds