Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 6480096-9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

6480096-9

General Information

  • Product ID:
    6480096-9
  • ABB Type Designation:
    *DSRC 113
  • Catalog Description:
    Fan 24VDC 5.4W
  • Long Description:
    Fan 24VDC 5.4W for
    For DSRC 113, DSRC 112V,RC510 and RC527
    24VDC 5.4W

Where Used (as part of "kit")

Identifier Description Type
3BSC830018R1
Fan Kit
PM3YAC450-2
3 years Preventive Maintenance Kit Kit
PM3YAC450-3
3 years Preventive Maintenance Kit Kit
PM3YAC460-3
3 years Preventive Maintenance Kit Kit

Additional Information

  • Medium Description:
    Fan 24VDC 5.4W
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    841460-- Air or vacuum pumps, air or other gas compressors and fans; ventilating or recycling hoods incorporating a fan, whether or not fitted with filters.- Hoods having a maximum horizontal side not exceeding 120 cm
  • Customs Tariff Number:
    84146000

Dimensions

  • Product Net Depth / Length:
    108 mm
  • Product Net Height:
    108 mm
  • Product Net Width:
    31.5 mm
  • Product Net Weight:
    0.265 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Number of Batteries:
    0
  • SCIP:
    98dad1df-2b7b-45a8-9d5f-e24a8925216d Hungary (HU)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links