You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 64805380

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

64805380

General Information

  • Product ID:
    64805380
  • ABB Type Designation:
    BOTTOM KIT R7 IP00
  • Catalog Description:
    BOTTOM KIT R7 IP00; METALLIC PART KIT
  • Long Description:
    BOTTOM KIT R7 IP00

Categories

Kit Contents

Identifier Description Qty Unit Of Measure
68387515 ASSEMBLY DRAWING 1.000 PCE
64433938 BOTTOM PLATE, STEEL 1.000 PCE
64526511
LEAD-IN BOTTOM ACS800 R7 2.000 PCE
3AUA0000020857 LEAD THROUGH 1.000 PCE
64540408 BUS BAR, CU 1.000 PCE
64495534 BUS BAR, CU 2.000 PCE
58985066
Filter capacitor pair 6.000 PCE
64534459
Lead-in 5x25; Lead-in 5x25 3.000 PCE
64537741 BUS BAR, CU 1.000 PCE
64571427 BUS BAR, CU 1.000 PCE

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
    Finland (FI)
  • Customs Tariff Number:
    73269098
  • Invoice Description:
    METALLIC PART KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    8.64 dm³

Dimensions

  • Product Net Weight:
    3.88 kg
  • Product Net Depth / Length:
    80 mm
  • Product Net Height:
    240 mm
  • Product Net Width:
    450 mm
  • Package Level 1 Depth / Length:
    80 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Width:
    450 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    METALLIC PART KIT

Classifications

  • UNSPSC:
    39120000

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links